IESNA:LM-63-2002
[TEST]P948209
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3B-827-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 80 CRI, 2700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]11317
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 109.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1239.8 1354.1 1478.5 1610.6 1724.9 1820.7 1893.3 1935.8 1942.7 1921.9
1900.3 1898.7 1911.8 1940.4 2007.6 2175.3 2591.6 3216.5 3773.5 4201.4
4530.5 4841 5121.4 5384.8 5561.7 5306.8 4295.7 3004.9 2077.9 1397.4
589.4 186.9 88.8 38.6 12.4 0 0
1239.8 1356.4 1487.8 1615.2 1730.3 1826.1 1903.3 1945.8 1952 1933.5
1909.5 1908.8 1918.8 1948.1 2016.9 2148.2 2506.6 3116.1 3737.2 4180.6
4522.8 4867.3 5130.7 5388.7 5579.5 5415 4478.7 3198 2177.6 1449.1
627.2 203.2 103.5 45.6 16.2 0 0
1239.8 1354.9 1482.4 1605.2 1714.9 1806 1876.3 1920.3 1925 1908.8
1891 1887.9 1898.7 1928.1 1993.7 2116.5 2407.8 2957 3575 4055.4
4410.8 4784.6 5139.2 5464.4 5739.4 5818.2 5187.9 4036.9 2723.7 1768.9
818.8 322.9 181.5 100.4 46.3 15.4 0
1239.8 1345.6 1463.8 1581.2 1680.1 1764.3 1831.5 1866.3 1877.9 1870.9
1857.8 1856.2 1865.5 1879.4 1918 1996 2128.9 2434.8 2957 3556.4
4089.4 4584.6 5089.8 5565.6 6020.6 6375.9 6616.1 6635.4 6219.9 4934.5
2773.1 992.6 398.6 213.2 98.1 22.4 0
1239.8 1330.2 1434.5 1541.8 1635.3 1714.9 1778.2 1820.7 1840 1844.6
1843.9 1848.5 1861.6 1874 1898.7 1955.1 2054 2203.1 2481.9 2953.1
3568.8 4226.1 4887.4 5575.6 6143.4 6679.5 7205.5 7793.4 8251.4 7914.6
6261.6 3449 1357.2 607.2 256.5 26.3 0
1239.8 1321.7 1413.6 1506.3 1591.3 1669.3 1732.6 1782.1 1809.1 1828.4
1842.3 1864.7 1898.7 1925.7 1951.2 1991.4 2077.2 2214.6 2424.8 2682
3061.3 3558 4123.4 4730.6 5357 6051.5 6827 7737.8 8992.2 9737.7
8908.8 6696.5 3642.2 1299.3 322.9 18.5 0
1239.8 1317 1407.4 1500.9 1583.5 1661.6 1728.8 1777.4 1806.8 1825.3
1844.6 1867 1899.5 1928.1 1958.2 2003 2086.4 2221.6 2433.3 2705.9
3069.8 3556.4 4108.7 4703.5 5342.3 6044.5 6837.1 7795.7 8990.7 9692.9
8787.5 6568.2 3624.4 1325.5 319 20.9 0
1239.8 1301.6 1375.8 1456.9 1534.9 1610.6 1678.6 1735.7 1776.7 1808.3
1841.5 1881.7 1925.7 1962.8 1999.1 2050.9 2134.3 2263.3 2454.9 2716
3048.1 3454.4 3941.9 4503.5 5138.4 5852.9 6633.1 7475.9 8511 9302
8220.5 5133.8 2329 792.5 188.5 16.2 0
1239.8 1291.6 1347.2 1411.3 1480.8 1551.1 1620.6 1681.6 1737.3 1785.9
1836.9 1885.6 1931.9 1972.9 2019.2 2086.4 2183 2332.1 2556.1 2862
3266.7 3749.5 4309.6 4921.4 5544 6199 6871.8 7586.3 8297 8536.5
7584.8 5083.6 2186.8 655.8 264.2 73.4 0
1239.8 1273.8 1314 1360.3 1418.2 1481.6 1543.4 1607.5 1666.2 1725.7
1785.9 1840.8 1887.1 1936.6 1989.1 2051.7 2149 2305 2546 2897.5
3354.8 3882.4 4447.1 5019.5 5589.5 6161.9 6751.3 7316 7573.2 7082.7
5577.2 2797.9 755.5 286.6 156 43.3 0
1239.8 1255.3 1275.3 1307.8 1351 1398.2 1454.5 1509.4 1568.9 1624.5
1689.4 1751.9 1813.7 1878.6 1945.8 2026.2 2136.6 2308.1 2566.1 2951.6
3457.5 4057.7 4637.1 5136.1 5567.9 5976.5 6308.7 6387.5 5985.8 4890.5
3051.2 1115.4 224 68.7 23.9 8.5 0
1239.8 1246 1254.5 1279.2 1314.7 1354.1 1401.2 1449.9 1502.4 1558.8
1619.1 1680.9 1748.9 1818.4 1895.6 1988.3 2109.6 2288 2538.3 2881.3
3340.9 3873.9 4362.9 4667.2 4807 4832.5 4729 4401.5 3801.3 2914.5
1715.6 584 132.9 37.9 10.8 4.6 0
1239.8 1233.6 1234.4 1247.5 1271.5 1300.8 1336.4 1374.2 1412.1 1447.6
1487 1523.3 1565.8 1606.7 1651.5 1705.6 1785.2 1910.3 2108 2396.2
2766.2 3141.6 3400.4 3436.7 3229.7 2845 2295 1611.4 918.5 420.2
180 68 25.5 10 4.6 0.8 0
1239.8 1212 1195.8 1186.5 1178.8 1164.9 1140.9 1103.1 1052.9 993.4
925.4 853.6 781.7 717.6 668.2 631.9 605.6 595.6 647.3 767.1
899.9 1008.8 1002.7 826.5 579.3 386.2 267.3 186.2 124.4 77.2
48.7 30.9 15.4 6.2 1.5 0 0
1239.8 1191.9 1154.8 1108.5 1042.1 959.4 862.1 753.2 637.3 523.7
441.1 397.8 388.5 392.4 405.5 417.1 426.4 427.2 417.1 396.3
373.1 349.9 325.2 298.2 262.6 218.6 170.7 122.8 91.9 67.2
43.3 25.5 10 3.9 1.5 0 0
1239.8 1174.1 1107.7 1018.9 896.8 763.2 623.4 499.8 428.7 404.8
392.4 381.6 373.1 364.6 360 356.9 353 344.5 326 298.9
271.9 244.9 218.6 188.5 158.4 132.1 112.8 95.8 75.7 51.8
26.3 13.1 6.2 2.3 0 0 0
1239.8 1156.4 1062.9 920.8 763.2 603.3 477.4 429.5 415.6 404
392.4 380.8 369.2 357.6 340.7 321.3 298.9 272.7 244.1 216.3
190 166.9 148.3 133.6 119.7 106.6 92.7 73.4 50.2 34
22.4 12.4 5.4 2.3 0 0 0
1239.8 1145.6 1018.1 852 665.1 507.5 443.4 430.3 417.9 404.8
394 380.8 366.9 349.9 328.3 301.3 271.9 241.8 210.1 179.2
153.7 137.5 125.9 115.1 103.5 91.9 78.8 62.6 49.4 39.4
28.6 18.5 6.2 0.8 0 0 0
1239.8 1130.1 974.8 777.9 584.8 470.4 444.9 432.6 420.2 407.1
395.5 383.1 368.5 348.4 321.3 292.8 258 223.2 185.4 158.4
140.6 129.8 121.3 112 102 89.6 74.2 61 51 40.2
29.4 18.5 5.4 0 0 0 0
1239.8 1128.6 960.9 749.3 553.9 465.8 449.6 436.4 423.3 410.9
398.6 384.7 370 348.4 322.1 287.4 248 208.6 176.1 151.4
136 125.9 116.6 106.6 95 80.3 64.1 53.3 43.3 33.2
22.4 12.4 3.1 0 0 0 0
1239.8 1128.6 950.9 733.8 540.7 465.8 452.7 439.5 424.9 410.9
398.6 385.5 370.8 351.5 326.8 292.8 251.1 209.3 173.8 147.5
132.1 122.8 113.6 102.7 89.6 71.1 54.8 45.6 37.1 27.8
17.8 7 0.8 0 0 0 0
1239.8 1132.4 955.5 736.2 540.7 465.8 452.7 439.5 425.6 412.5
399.4 386.2 372.3 353.8 329.1 291.2 249.5 206.2 170.7 145.2
131.3 122 112 102 88.1 66.4 51.8 43.3 34 24.7
15.4 5.4 0 0 0 0 0
